FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-XDR4-400G.
00:58
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.

Customized QSFP-DD 400GBASE-XDR4 PAM4 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-FR

#97473
#97473

Inphi 7nm DSP EML ≤ 9W MTP-12 SMF 4x 100G-FR

950,81 € (Incl. VAT)
FS P/N: QDD-XDR4-400G
0 Sold
6 Reviews
2 Questions
Compatible Brands:
Cisco
Device Number:
1 in DE Warehouse, Get it by 20 Sep, 2024
29 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 400GBASE-XDR4 QSFP-DD PAM4 1310nm 2km DOM Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO, DOM)

The 400GBASE-XDR4 module supports link lengths of up to 2km parallel SMF with MTP/MPO-12 connector. It is compliant to IEEE 802.3bs protocol and 400GAUI-8 standards. The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as 4×100G breakout to QSFP-FR-100G.


Note: The FS P/N is changed from QSFPDD-XDR4-400G to QDD-XDR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-XDR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
400Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
1310nm EML
Receiver Type
PIN
TX Power
-2.4~4.0dBm
Receiver Sensitivity
<-6.4dBm
Power Budget
4dB
Receiver Overload
3.5dBm
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (2)Application (1)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

L***o

Spain

September 08, 2020
5.0
It was my first time shopping at FS.COM but the experience was good. Several online shops claimed that they had 400G modules but I needed to wait for a long time. Luckily I found FS had Arista compatible XDR4 in stock. I didn’t wait for long before I got them. Quality and compatibility were both OK. Thanks, FS.
Verified Purchase
Helpful 12
Comment 0

N***s

Dominica

June 20, 2020
5.0
These are brilliant. I chose FS due to the higher rating of the manufacturer. I am using them for a 400G-400G direct connection between two buildings. So far, they have performed as hoped. Also, the seller is very keen to provide quality customer service, so I am sure I will buy from FS again should the need arise.
Verified Purchase
Helpful 17
Comment 0

R***r

United States

June 07, 2020
5.0
These 400G modules are good choices. Such high-speed optical components using PAM4 modulation can be really perfect. I have to say, the whole data transfer is running beyond our expectations. There is nothing wrong with them.
Verified Purchase
Helpful 18
Comment 0
See all reviews
Resources
Recently Viewed