Generic Compatible 50GBASE QSFP28 transceiver supports up to 40km link lengths over OS2 SMF via a LC simplex connector. This transceiver is compliant with QSFP28 MSA, IEEE P802.3 standard. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface. This transceiver is compliant with QSFP28 MSA, IEEE P802.3 standard, and is suitable for 50GBASE Ethernet, 5G Network Mid/Backhaul applications.
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/800x800/97242.B.jpeg)
Click to open expanded view
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/60x60/97242.B.jpeg)
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/60x60/97242.C.jpeg)
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/60x60/97242.D.jpeg)
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/60x60/97242.E.jpeg)
![Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP28-50G-BX40.](https://resource.fs.com/mall/products/60x60/97242.F.jpeg)
Generic Compatible QSFP28 50GBASE-BX-D BiDi 1309nm-TX/1295nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module
#97242
#97242
2.496,62 € (Incl. VAT)
FS P/N: QSFP28-50G-BX40
6 Sold
2 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 50GBASE QSFP28 PAM4 Transceiver Module (SMF, 1309nm-TX/1295nm-RX, 40km, LC, DOM)
Specifications
Part Number
QSFP28-50G-BX40
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
53.125Gbps
Wavelength
1309nm-TX/1295nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
LAN-WDM
Receiver Type
PIN
TX Power
0.4~6.6dBm
Receiver Sensitivity
<-17.6dBm
Power Budget
18dB
Receiver Overload
-6dBm
Power Consumption
<4.5W
Extinction Ratio
6dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Providing Fast 5G Connectivity with 50G QSFP28
A 5G network architecture can benefit from the use of 50G QSFP28 for midhaul and backhaul, which meets the needs for high bandwidth and low costs of 5G carrying.
Broadcom Chip
Stable Transmission
<4.5W
Lower Power Consumption
50Gbps
High-speed Transmission
Questions & Answers
Ask a question
All (2)Application (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
G***n
Argentina
February 17, 2020
I got a bunch of fs.com stuff and purchased a pac of 1309nm TX 1295nm RX version for upgrading the ethernet network from 10G to 50G. There are no technical issues with this product. For that I want to give 5 stars. I will continue to buy components from FS.com next time.
Verified Purchase
Helpful 17
Comment 0A***m
United States
January 26, 2020
Second time ordering from fs.com. Easy to hook cables in and seems extremely stable. Asked some questions of the item and they responded very quickly. Anyway, I am very content with this purchase.
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed