Generic Compatible 50GBASE QSFP28 transceiver supports up to 40km link lengths over OS2 SMF via a LC duplex connector. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface. This transceiver is compliant with QSFP28 MSA, SFF-8636 and SFF-8679 standard, and is suitable for 50GBASE Ethernet, 5G Network Mid/Backhaul applications.
Note: The FS P/N is changed from QSFP28-ER-50G to QSFP-ER-50G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible QSFP28 50GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#97238
#97238
2.139,62 € (Incl. VAT)
FS P/N: QSFP-ER-50G
90 Sold
2 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 50GBASE-ER QSFP28 PAM4 Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
QSFP-ER-50G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
53.125Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
0.4~6.6dBm
Receiver Sensitivity
<-17.6dBm
Power Budget
18dB
Receiver Overload
-6dBm
Power Consumption
<4.5W
Extinction Ratio
6dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Providing Fast 5G Connectivity with 50G QSFP28
A 5G network architecture can benefit from the use of 50G QSFP28 for midhaul and backhaul, which meets the needs for high bandwidth and low costs of 5G carrying.
Broadcom Chip
Stable Transmission
<4.5W
Lower Power Consumption
50Gbps
High-speed Transmission
Questions & Answers
Ask a question
All (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
S***s
United States
May 22, 2020
For 5G deployments, we have searched quite many 50G transceivers. Finally we decided with FS. The PAM4 modulation is an advantage compared with the traditional NRZ method. Moreover, its transmission distance is favored by us. It supports an amazing reaching of more than 35km. We should give it five stars.
Verified Purchase
Helpful 20
Comment 0L***n
Bolivia
May 08, 2020
Everything goes well with these transceivers. They run stably and no error occurs. I have also got their test report. Detailed information is available. They are exactly trustworthy and good-quality products.
Verified Purchase
Helpful 17
Comment 0See all reviews
Resources
Recently Viewed