This Juniper Networks SFP28-25G-BX-I compatible SFP28 transceiver provides 25GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1330nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom, data center and 5G Network Fronthaul, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
Juniper Networks SFP28-25G-BX-I CompatibleSFP28 25GBASE-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)
#96795
#96795
117,81 € (Incl. VAT)
FS P/N: SFP28-25G-BX-I
74 Sold
6 Reviews
6 Questions
Transceiver Models:
103 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks SFP28-25G-BX-I Compatible 25GBASE-BX10-U SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1330nm-RX, 10km, LC, Industrial, DOM)
Specifications
Juniper Networks Compatible
SFP28-25G-BX-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
-4~2.5dBm
Receiver Sensitivity
<-12dBm
Power Budget
8dB
Receiver Overload
2.5dBm
Power Consumption
<1.2W
Extinction Ratio
3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (6)Matching Cables (2)CDR (1)FS Box (1)Link Upgrade (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
M***o
United States
April 21, 2023
Can I review without purchase anything?
Verified Purchase
Helpful 0
Comment 0O***s
United States
September 20, 2022
I wanted to let you know how happy I am with your products!! I’ve successfully set up my new modules, and I’m up and running at the fastest speeds I’ve ever had!
Verified Purchase
Helpful 4
Comment 0B***y
Netherlands
July 08, 2022
Yes. Everyone was received and tested OK. Thank you. I will keep FS in mind if I need anything more in the future.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed