FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-LR4-400G Optical Transceiver Module Overall Introduction | FS.
01:10
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.

Customized QSFP-DD 400GBASE-LR4 PAM4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

#95761
#95761
950,81 € (Incl. VAT)
FS P/N: QDD-LR4-400G
0 Sold
3 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
25 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 400GBASE-LR4 QSFP-DD 1310nm 10km DOM Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The 400GBASE-LR4 module supports link lengths of up to 10km over a standard pair of G.652 single mode fiber (SMF) with duplex LC connectors. It is compliant to IEEE 802.3bs protocol and 400GAUI-8/CEI-56G-VSR-PAM4 standard. The 400 Gigabit Ethernet signal is carried over four CWDM grid optical wavelengths. Multiplexing and demultiplexing of the four wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-LR4-400G to QDD-LR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-LR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
400Gbps
Wavelength
1271nm,1291nm,1311nm,1331nm
Max Cable Distance
10km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
CWDM EML
Receiver Type
PIN
TX Power
-2.8~4.0dBm
Receiver Sensitivity
<-9.1dBm
Powerbudget
6.3dB
Receiver Overload
4.0dBm
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***l

United States

September 07, 2020
5.0
Needed several 400G modules for running an 8km link. When plugged them into my Arista switch, they could be well-matched and were immediately picked up by my switch. No transmission problems and the signal loss was quite low for our link. Worth to buy.
Verified Purchase
Helpful 20
Comment 0

K***l

Martinique

June 12, 2020
5.0
I bought these 400G modules for running a 9km network link. For such a distance, they deal great with it. The speeds are satisfying. Signal loss is quite low. The whole system is pretty stable overall. We haven't found any problems so far.
Verified Purchase
Helpful 12
Comment 0

L***s

Switzerland

December 27, 2019
5.0
I had used FS optical modules for several years, with no quality problems. So when our team needed test modules for our first 400G switches, I placed the order without hesitation. The QSFP-DD transceiver arrived quickly with a solid package. Now, the test is going on.
Verified Purchase
Helpful 20
Comment 0
See all reviews
Resources
Recently Viewed