This SFP28 transceiver provides 25GBase-LWDM throughput up to 40km over single mode fiber (SMF) using a wavelength of 1291.10nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, SFF-8431, SFF-8472 and IEEE 802.3CC standard.
Click to open expanded view
Generic Compatible SFP28 25G LWDM 1291.10nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#93828
#93828
1.306,62 € (Incl. VAT)
FS P/N: LWDM-SFP25G-40
70 Sold
19 Reviews
5 Questions
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
25G LWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1291.10nm, 40km, LC, DOM)
Specifications
Part Number
LWDM-SFP25G-40
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25Gbps
Wavelength
1291.10nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML LWDM
Receiver Type
APD
TX Power
-2~6dBm
Receiver Sensitivity
<-19dBm
Power Consumption
1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Power Budget
17dB
FEC Function
Not Supported
Protocols
SFF-8431, SFF-8472 and IEEE 802.3CC Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Application (1)CDR (1)Matching Cables (1)Nokia Series (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
0
0
0
0
Q***t
United States
September 28, 2023
The modules are delivered in secure packaging. I plugged them into my Cisco switch and it was quickly and correctly recognized. Thank you very much to my account manager who helps solve it in time when I have a problem.
Verified Purchase
Helpful 13
Comment 0Q***t
United States
September 28, 2023
The modules are delivered in secure packaging. I plugged them into my Cisco switch and it was quickly and correctly recognized. Thank you very much to my account manager who helps solve it in time when I have a problem.
Verified Purchase
Helpful 13
Comment 0Q***t
United States
September 28, 2023
The modules are delivered in secure packaging. I plugged them into my Cisco switch and it was quickly and correctly recognized. Thank you very much to my account manager who helps solve it in time when I have a problem.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed