FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 16FMTPOM4.
01:10
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about 16FMTPOM4.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

2m (7ft) MTP® Jumper, MTP®-16 APC (Female) to MTP®-16 APC (Female), 16 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Magenta

#93745
#93745

400G SR8

189,21 € (Incl. VAT)
FS P/N: 16FMTPOM4
385 Sold
18 Reviews
15 Questions
50 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-16 Jumper, F to F, APC, 16F, OM4, OFNP, 0.35dB

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

MTP®-16 is ideal for 16-fiber parallel multimode optical transceiver applications, such as 400G QSFP-DD SR8 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Polish Type
APC to APC
Glass Fiber
Corning ClearCurve®
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
16 Fibers
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Plenum (OFNP)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
500 times
Tensile Strength (Long/Short Term)
80/240N
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Corning ClearCurve® Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (15)MTP® MPO Connector (5)Application (2)Fiber Connectors Cleaning (2)Cable Jacket (1)Cable Standard (1)Compatibility (1)Male/Female Connection (1)Mating Times (1)Minimum Length (1)MTP Cassettes (1)Polish Type (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
18
0
0
0
0

H***e

United States

December 13, 2023
5.0
The quality of the product is excellent, good compatibility performance, fast transfer speed, easy to install, very good.
Verified Purchase
Helpful 0
Comment 0

J***w

United States

December 11, 2023
5.0
Workmanship is fine, the style and color are especially likeable, the quality is especially good, and it is very convenient to use.
Verified Purchase
Helpful 0
Comment 0

T***h

United States

December 03, 2023
5.0
The quality of the product is very good, the effect is very obvious, and the packaging is very exquisite.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed