FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.
This picture is about 4KHDMIRSF.

4K HDMI Extender Set with Audio, EDID and RS232 via Single LC Fiber for 10km

#93420
#93420

10 Gbps BIDI LC 4K HDMI 10KM

748,51 € (Incl. VAT)
FS P/N: 4KHDMIRSF
58 Sold
5 Reviews
5 Questions
3 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
1-Year Warranty

3840*2160@30Hz HDMI Extender via Fiber to 10km

4K@30Hz HDMI Extender provides long haul transmission of HDMI, audio signals over a single fiber. Engineered for reliability and exceptional high resolution image performance, it uses all-digital technology to deliver perfect pixel-for-pixel transmission of HDMI computer-video images up to 3840*2160 resolution. Designed specifically for AV systems, the Extender includes many integrator-friendly features such as an EDID emulation mode, RS-232 control, and real-time system monitoring.

Specifications
Max Resolution
3840*2160@30Hz
Total Data Rate
10Gbps
Signal Type
HDMI
Wavelength
1310nm
Video Input Connector
(1) HDMI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM fiber
Dimensions (HxWxD)
5.1” x3.1” x1.1”(130x79x28mm)
Working Temperature
-40 to 70°C (-40 to 158°F)
Relative Humidity
0%~95%(Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K HDMI HD Video Extender

The 4KHDMIRSF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrator-friendly Features of RS-232 Serial Port

3-Wire RS-232 up to 115200 baud inculdes TX, RX and GND, which connects to a device that has the ability to TX/RX RS232 control commands.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Questions & Answers
Ask a question
All (5)Compatibility (3)Latency (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

M***e

United States

April 20, 2021
5.0
This was the first I use FS.COM, have to say that the website design is good, it's easy to find the product I need. And my order was delivered in one shipment, in the time I expected it.
Verified Purchase
Helpful 0
Comment 0

H***h

United States

October 26, 2020
5.0
I placed an order and they kept me informed of the status of the order, and the fiber converter was of great quality.
Verified Purchase
Helpful 0
Comment 0

A***o

Cuba

May 03, 2020
5.0
No haste everything went perfectly. The converter was as advertised and works perfectly.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed