FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM3LCDX.
00:40
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.
This picture is about OM3LCDX.

0.5m (1.6ft) LC UPC to LC UPC Duplex OM3 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

Hot #88536
Hot #88536

≤0.3dB IL 10G Networks

5,59 € (Incl. VAT)
FS P/N: OM3LCDX
68K Sold
458 Reviews
11 Questions
838 in DE Warehouse, Get it by 10 Jul, 2024
659 in Global Warehouse, Get it by 22 Jul, 2024
450 in Transit, Get it by 22 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

0.5m (1.6ft) LC UPC to LC UPC Duplex OM3 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, etc., and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Cable Jacket
Riser (OFNR)
Cable Diameter
2.0mm
Polarity
A (Tx) to B (Rx)
Operating/Storage Temperature
Operating: -20 to 70°C (-4 to 158℉)
Storage: -40 to 80℃ (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Bend Insensitive
G.657.A1
Bend Insensitive
Bend Insensitive
Bend Insensitive
G.651
Cable Jacket
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius (Fiber Core)
7.5mm
10mm
7.5mm
7.5mm
7.5mm
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
10/5D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Operating Temperature
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
Questions & Answers
Ask a question
All (11)Connector Boot (1)Connectors (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
401
56
0
0
1

W***n

United States

June 28, 2024
5.0
Great value, arrived in great shape.
Verified Purchase
Helpful 0
Comment 0

W***n

United States

June 28, 2024
5.0
Works as expected, arrived in great shape.
Verified Purchase
Helpful 0
Comment 0

S***e

Finland

June 08, 2024
5.0
This cable is very easy to safely cable manage and has a very good bend radius that makes dressing it neatly into the rack a dream. I am running 25g Multi-mode through it (though that is down to the SFPs you connect!).
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed