The Arista Networks Compatible QSFP28 Dual Rate Optical Transceiver Module is designed for use in 100GBASE Ethernet and 4x28G OTN client interfaces throughput up to 20km over single mode fiber(SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-LR4 and OTU4 4I1-9D1F standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, 112G OTN OTU4, telecom, service provider applications and 5G wireless network.
Note: The FS P/N is changed from Q28-100/112G-20 to QSFP-ELR4-100GM, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Arista Networks Compatible QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module
#88476
#88476
1.306,62 € (Incl. VAT)
FS P/N: QSFP-ELR4-100GM
75 Sold
23 Reviews
5 Questions
Transceiver Type:
22 in DE Warehouse, Get it by 10 Sep, 2024
128 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 100GBASE-LR4 and 112GBASE-OTU4 QSFP28 Dual Rate Optical Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Part Number
QSFP-ELR4-100GM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x LAN WDM DML TOSA
Receiver Type
4 x PIN ROSA
TX Power(100G)
-1.0~4.5dBm
RX Power(100G)
<-9.5~4.5dBm
TX Power(112G)
0~4dBm
RX Power(112G)
<-9.0~4dBm
Transmit and Dispersion Penalty
2.2dB
Power Budget
8.5dB
Power Consumption
≤3.5W
Extinction Ratio
>4dB
Modulation Format
NRZ
Inbuilt FEC
NO
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
9um/125um
Protocols
100G Ethernet, 25G Ethernet, OTN OTU4 4I1-9D1F
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE
35.439,39 €
See more
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Leading Performance and Quality for 100G
With built-in Semtech Chip and equipped with individually designed BOX packaging, the QSFP28 transceiver offers high speed and low power in 100G links.
Semtech Chip
Stable Transmission
≤3.5W
Low Power Consumption
BOX Packaging
High Reliability
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1280nm/1310nm | 1310nm |
Connector | Duplex LC | Simplex LC | Duplex LC |
Cable Distance (Max.) | 20km (with Host FEC) | 20km | 20km |
Cable Type | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM DML TOSA | DFB | EML |
Temperature Range | 0 to 70°C | -20 to 85°C (EXT) | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Application (1)CDR (1)Dual Rate (1)FEC (1)OTU4 (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
23
0
0
0
0
H***o
United States
November 15, 2023
I would just like to thank you on the great service - it’s been one of the best ordering procedure with a new supplier I've hade in years!
Verified Purchase
Helpful 7
Comment 0F***t
United States
November 13, 2023
It's incredibly fast and reliable, and has greatly improved the speed and efficiency of our network. I would definitely recommend this product to anyone.
Verified Purchase
Helpful 12
Comment 0A***y
France
May 26, 2023
Thank you very much again for the fast and professional service we received in any case.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed