FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about fr.
This picture is about ded.
This picture is about de.
This picture is about fr.
This picture is about e.
This picture is about dede.
This picture is about fr.
This picture is about fr.
This picture is about ded.
This picture is about de.
This picture is about fr.
This picture is about e.
This picture is about dede.
This picture is about fr.

Customized 200G QSFP-DD to 2 x 100G QSFP28 Passive Direct Attach Copper Breakout Cable

#88136
#88136

≤0.5W 35mm 30AWG/28AWG Twinax

189,21 € (Incl. VAT)
FS P/N: QDD-200G-2Q4xNPCxxx
58 Sold
7 Reviews
2 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

200G QSFP-DD to 2x100G QSFP28 DAC Breakout Cable (Customized length, Passive, QSFP-DD to 2 QSFP28)

The 200G QSFP-DD to 2x100G QSFP28 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3bj, SFF-8679, and SFF-8636 standards. It provides a connection of a 200G QSFP-DD port on one end and to two 100G QSFP28 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-2Q28PCxx to QDD-200G-2Q4xNPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-2Q4xNPCxxx
Vendor Name
FS
Connector Type
QSFP-DD to 2 QSFP28
Max Data Rate
200Gbps
Cable Length
Customized
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (2)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

S***d

United States

January 26, 2023
5.0
We have received them and already tested. It works fine.
Verified Purchase
Helpful 0
Comment 0

C***a

United States

January 10, 2023
5.0
These are buying just for back stock. But these are the cables we have been using for the last few years and prefer them over any other.
Verified Purchase
Helpful 0
Comment 0

R***r

United States

January 01, 2023
5.0
The customer service is fantastic. I’m sure my IT department will be using FS services again in the future.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed