FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 11.
This picture is about 1.
This picture is about 1.
This picture is about 1.

1m (3ft) Generic Compatible 200G QSFP56 to 4 x 50G SFP56 Passive Direct Attach Copper Breakout Cable

#88128
#88128

≤0.5W 35mm Twinax PAM4

129,71 € (Incl. VAT)
FS P/N: QSFP-200G-4SPC01
92 Sold
6 Reviews
3 Questions
5 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP56 to 4x 50G SFP56 DAC Breakout Cable (1-meter, Passive, QSFP56 to 4x SFP56, 30AWG)

The Generic Compatible QSFP56 to 4x 50G SFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3bj, SFF-8679 and SFF-8636 standards. It provides a connection of a 200G QSFP56 port on one end and to four 50G SFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-4S56PC01 to QSFP-200G-4SPC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-4SPC01
Vendor Name
FS
Connector Type
QSFP56 to 4x SFP56
Max Data Rate
200Gbps
Minimum Bend Radius
35mm
Wire AWG
30AWG
Cable Length
1m (3.28ft)
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 200G to 4x5G link within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
35mm Minimum
Bend Radius for Easy Cabling
Questions & Answers
Ask a question
All (3)Compatibility (2)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

U***a

United States

August 15, 2023
5.0
The cables are already in operation, working as intended.
Verified Purchase
Helpful 5
Comment 0

F***e

United States

July 19, 2023
5.0
Shipping of the cables was very fast!
Verified Purchase
Helpful 6
Comment 0

H***d

Australia

November 07, 2022
5.0
Thank you for the quick response and yes I have the cables installed already.
I know FS since it began, and I have bought a number of SFP adapters in the past under different schools/credentials.
I am very happy with FS, as all other technicians like me who talk about networking staff, in our Tech forum, as we know that you not only supply in great prices but also test the equipment you supply. That way we know that buying from you, we will have working results immediately and arrival or non-compliant or compatibility, issues.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed