The 10GBASE-T module offers connectivity options at 10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 80 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/20230426111642acodhl.jpg)
Click to open expanded view
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426111642acodhl.jpg)
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426111642do4dit.jpg)
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426111642f12l0z.jpg)
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426111642ftjidf.jpg)
![SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/202304261116429im4vq.jpg)
SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module for FS Switches (LOS)
Hot #87595
Hot #87595
141,61 € (Incl. VAT)
FS P/N: SFP-10G-T
3.5K Sold
30 Reviews
4 Questions
Transceiver Models:
1007 in DE Warehouse, Get it by 10 Jul, 2024
1 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
10GBASE-T SFP+ for FS SwitchesTransceiver Module (Copper, 80m, RJ-45)
Specifications
Part Number
SFP-10G-T
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Power Consumption
≤2.5W
Cable Distance (Max.)
80m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230704111922hvgrh9.jpg)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Broadcom Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Broadcom Chip
Stable Transmission
≤2.5W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626180621p2tkn6.jpg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10M/100M/1G/2.5G/5G/10Gbps | 10Gbps | 10Gbps | 10Gbps |
Cable Distance (Max) | 30m 80m | 30m | 100m | 30m | 300m@OM3 400m@OM4 |
Cable Type | Cat6A/Cat7 or Better | Cat6a/Cat7 | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | — | — | — | — | -7.3~-1dBm |
Receiver Sensitivity | — | — | — | — | <-11.1dBm |
Power Consumption | ≤2.9W ≤2.5W | ≤2.5W | <1.8W | ≤2.5W | <1W <0.5W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) |
Videos
See more
Questions & Answers
Ask a question
All (4)Backward Compatible (2)Backward 1G (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
0
0
0
0
C***i
France
April 15, 2024
Perfect all accross the board. Asked chat for help on the correct product to purchase. Got them and it was shipped to me and delivered very quickly.
Tested immediately and everything works like a charm. Now, I need to do all the work to deploy them!
Excellent experience with FS.com so far, loving it
Tested immediately and everything works like a charm. Now, I need to do all the work to deploy them!
Excellent experience with FS.com so far, loving it
Verified Purchase
Helpful 0
Comment 0R***o
Russian Federation
January 18, 2024
I have been using this transceiver on my Cisco N9K-C92160YC-X device, and it performs exceptionally well. The module delivers stable and reliable performance without any issues of faults or connection interruptions. I am highly satisfied with how seamlessly it integrates with my device, without any compatibility problems. Overall, it is a high-performing and reliable transceiver that I would wholeheartedly recommend to other users.
Verified Purchase
Helpful 10
Comment 0R***y
United States
January 16, 2024
The compatibility of FS 10G optical transceiver is outstanding. I've used them with various networking equipment brands, and they seamlessly integrate without any compatibility issues. The plug-and-play design makes installation a breeze. Great value for the price.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed