FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.

Dell Networking 407-BBOU Compatible SFP+ 1000BASE-SX and 10GBASE-SR Dual-Rate 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module

#87458
#87458

VCSEL ≤1W Duplex LC MMF

23,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
3.6K Sold
139 Reviews
1 Question
6599 in DE Warehouse, Get it by 15 Jul, 2024
1046 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell Networking SFP-1/10GSR-85 Compatible Dual-Rate 1000BASE-SX and 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)

Dell Networking SFP-1/10GSR-85 Compatible SFP+ transceiver supports up to 300m over OM3 MMF via an LC duplex connector. This transceiver is compliant with SFF-8431, IEEE 802.3-2012 10G-SR/SW and 1000BASE-SX. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 1G and 10G Ethernet etc.

Specifications
Dell Compatible
407-BBOU
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
1/10.3Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
<1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Effortless Network Upgrade with 1/10G Dual-Rate Transceivers

Elevate from 1G to 10G bandwidth smoothly with the dual-rate transceiver, enhancing performance with minimal disruption.

10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
10Gbps
Wavelength
850nm
850nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
30m
80m
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km
Cable Type
MMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF/SMF
SMF
TX Power
-7.3~-1dBm
-6~ -1dBm
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~-0.5dBm
Receiver Sensitivity
<-11.1dBm
<-11.1dBm
< -8.4dBm
<-12.6dBm
Power Consumption
<1W
<0.5W
<2.9W
<2.5W
<2.5W
<1W
<1W
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
All (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
120
12
7
0
0

M***c

Slovenia

January 15, 2024
5.0
Very fast delivery.
Verified Purchase
Helpful 0
Comment 0

N***z

Israel

November 23, 2022
5.0
Everything works like a charm !
Verified Purchase
Helpful 0
Comment 0

B***a

Portugal

January 25, 2022
5.0
First FS.Com purchase. Impressed. Highly recommended! Very good products, good price, fast delivery. I'll buy again for sure!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed