This SFP28 transceiver provides 25GBase-DWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1559.79nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/550x550/87275.main.jpg)
Click to open expanded view
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/60x60/87275.main.jpg)
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/60x60/87275.B.jpg)
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/60x60/87275.C.jpg)
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/60x60/87275.D.jpg)
![Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP25G-10.](https://resource.fs.com/mall/products/60x60/87275.E.jpg)
Generic Compatible C22 SFP28 25G DWDM 1559.79nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#87275
#87275
927,01 € (Incl. VAT)
FS P/N: DWDM-SFP25G-10
35 Sold
3 Reviews
8 Questions
Wavelength:
1 in Global Warehouse, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
25G DWDM SFP28 100GHz Optical Transceiver Module for Data Center and Telecom (SMF, 1559.79nm, 10km, LC, DOM)
Specifications
Part Number
DWDM-SFP25G-10
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1559.79nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML DWDM
Receiver Type
PIN
TX Power
-2~6dBm
Receiver Sensitivity
<-12dBm
Power Consumption
2W
Extinction Ratio
4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
10dB
FEC Function
Not Supported
Protocols
MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230131150313rbmktm.jpg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Certified in Host Devices for Proven Interoperability
Every module is quality tested for compatibility, and verified the connectivity of multiplex 25G links for Data Center Interconnect.
![](https://resource.fs.com/mall/fs_scene_images/20211201/163835389561a74be713f5f2.86030692.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (8)Parameter (2)Work with DWDM Mux (2)Protocols (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
W***r
United Kingdom
July 19, 2020
My overall feeling about these transceivers was pretty good. I had been using these modules for nearly two months, and everything was fine. Initially, I wasn’t quite sure whether the modules could be used on my Cisco switch. So I told my AM the detailed type of my switch. She helped me find the suitable modules together with the technical team. Both of them were very patient and warmhearted. No matter what kinds of questions I asked, they always replied with details promptly. The packaging was super nice with no damages. And there was no difference with the picture shown on the website. These transceivers worked well with my switch. The signal transmission was stable and there was no signal loss or module failure. Five stars!
Verified Purchase
Helpful 14
Comment 0J***a
Singapore
June 22, 2020
Bought a couple of transceivers for 25G direct connection between our Cisco switches. I was still a little worried about the compatibility with our switches. The FS technical team did the compatibility testing and issued a report for us. Really appreciated this. BTW, there were no compatibility problems so far, and no packet errors or interface issues. Thanks a lot.
Verified Purchase
Helpful 13
Comment 0P***n
United States
March 03, 2020
Planned to buy 10 #87023, but we ordered the wrong number “9”. Luckily, the sales confirmed the order with us before shipping, so we had the chance to make it right.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed