This SFP28 transceiver provides 25GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1330nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
SFP28 25GBASE-D 1330nm-TX/1270nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module for FS Switches
#85127
#85127
105,91 € (Incl. VAT)
FS P/N: SFP28-25G-BX
239 Sold
24 Reviews
7 Questions
Compatible:
42 in DE Warehouse, Get it by 18 Sep, 2024
416 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
25GBASE SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)
Specifications
Part Number
SFP28-25G-BX
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
-2~4dBm
Receiver Sensitivity
<-13dBm
Power Budget
11dB
Receiver Overload
2dBm
Power Consumption
≤1W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (7)Matching Cables (2)CDR (1)Dell Series (1)FS Box (1)Link Upgrade (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
0
0
0
0
E***n
Iceland
January 26, 2024
fast shipping everything top notch
Verified Purchase
Helpful 0
Comment 0J***s
Canada
May 24, 2023
The modules arrived fast, and they work after we spoke with support to get the right ones.
So far, we are extremely happy with FS!
So far, we are extremely happy with FS!
Verified Purchase
Helpful 4
Comment 0S***l
United States
January 13, 2023
Hello, they worked well. We just ordered another 83 of them. Thank you
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed