The Dell 407-BBXT compatible QSFP+ Optical Transceiver Module is designed for use in 40GBASE Ethernet throughput up to 150m over OM4 multimode fiber (MMF) using a wavelength of 832nm to 918nm via an LC connector. It provides high-density and low-power 40GBASE Ethernet solution for data centers, high-performance computing networks, enterprise core and distribution layer applications. It is fully compliant with the QSFP+ MSA, IEEE 802.3ba-2010 40GBASE-ER4.
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/20231110162902pkch9l.jpg)
Click to open expanded view
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/60x60/20231110162902pkch9l.jpg)
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/60x60/202311101629026o6i2s.jpg)
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/60x60/202212231527051zlaij.jpg)
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/60x60/2023111016290274f6sd.jpg)
![Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module This picture is about QSFP-BD-40G.](https://resource.fs.com/mall/mainImg/60x60/20221223152710s2azpi.jpg)
Dell 407-BBXT Compatible QSFP+ 40GBASE-SR Bi-Directional Duplex LC/UPC MMF Optical Transceiver Module
#84635
#84635
332,01 € (Incl. VAT)
FS P/N: QSFP-BD-40G
186 Sold
0 Review
2 Questions
Transceiver Types:
1 in DE Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell 407-BBXT Compatible 40GBASE-SR Bi-Directional Duplex Optical Transceiver Module for Ethernet and Data Center (MMF, 832nm - 918nm, 150m, LC)
Specifications
Dell Compatible
407-BBXT
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
40Gbps
Wavelength
832nm - 918nm
Max Cable Distance
150m@OM4
Connector
LC duplex
Media
MMF
Transimitter Type
VCSEL 850/900nm
Receiver Type
PIN
DDM/DOM
N/A
Commercial Temperature Range
0 to 70°C (32 to 158°F)
TX Power
-4~5dBm
Receiver Sensitivity
<-6dBm
Power Consumption
3.5W
Extinction Ratio
3.5dB
Modulation Format
NRZ
CDR
None
Transmit and Dispersion Penalty
4dB
Power Budget
6dB
Packaging Technology
COB (chip on board) Packaging
FEC Function
Supported
Protocols
40G Ethernet, IEEE802.3ba-2010, MSA Compliant
Application
40 Gigabit Ethernet interconnects, Data Center
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Videos
Questions & Answers
Ask a question
All (2)Application (1)Connectivity Solutions (1)MTP vs LC (1)Product Comparison (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed