The Ciena QSFP28-PSM4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 500m over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-PSM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-PIR4-100G to QSFP-PSM4-100G, but the product is the same. Only the FS P/N has been changed.
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/2023090813191757d978.jpg)
Click to open expanded view
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20230915150108macm6a.jpg)
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/60x60/2023090813191757d978.jpg)
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/60x60/202309081319174xfejb.jpg)
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/60x60/202309081127396zm5i6.jpg)
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/60x60/20230908131917q5wmjv.jpg)
![Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PSM4-100G.](https://resource.fs.com/mall/mainImg/60x60/20230908112739gcr97u.jpg)
Ciena QSFP28-PSM4 Compatible QSFP28 100GBASE-PSM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR
#84397
#84397
451,01 € (Incl. VAT)
FS P/N: QSFP-PSM4-100G
24 Sold
34 Reviews
5 Questions
Transceiver Types:
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Ciena QSFP28-PSM4 Compatible 100GBASE-PSM4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)
Specifications
Ciena Compatible
QSFP28-PSM4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
4x DFB
Receiver Type
PIN
TX Power
-9.4~2dBm
RX Power
-12.66~2dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
4x 25G NRZ
Core Size
9um/125um
Protocols
QSFP28 MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240719171318r7rk7a.jpg)
See more
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Leading Performance and Quality for 100G
With built-in Semtech Chip and equipped with individually designed BOX packaging, the QSFP28 transceiver offers high speed and low power in 100G links.
Semtech Chip
Stable Transmission
≤3.5W
Low Power Consumption
BOX Packaging
High Reliability
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230912094221eod9kj.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
FS BOX configures transceivers to support over 200 vendors online within seconds, saving costs through compatibility adjustments.
Center Wavelength | 1310nm | 850nm | 850nm | 850nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m | 200m@OM3 300m@OM4 | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 2km | 2km |
Cable Type | SMF | MMF | MMF | MMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | DFB | VCSEL | VCSEL | VCSEL | 4x CWDM DML (DFB) | DFB |
Chip | Semtech Chip | Macom Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Semtech Chip |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (5)4x25G Breakout (3)Application (1)FEC (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
33
1
0
0
0
C***s
United States
November 14, 2023
This module has good performance, plug and play is one of its advantages, and it can be used without additional configuration of connected devices. Its transmission has been very stable for several months, and it is a module worth buying.
Verified Purchase
Helpful 8
Comment 0P***s
United States
November 06, 2023
The QSFP28 module is a fantastic solution for seamlessly upgrading your network from 25G to 100G without the need for additional time and money for new cables. If you have similar demands, I highly recommend this product. It offers excellent value for its price and is a very dependable option.
Verified Purchase
Helpful 10
Comment 0B***r
United States
June 05, 2023
We can talk, learn from, select, and order from FS non-proprietary components and parts. FS is basically a really good vendor of many suppliers for ground commercial applications.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed