The FS for Mellanox compatible QSFP28 optical transceiver module is designed for use in 100GBASE Ethernet throughput up to 40km over single-mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths. Multiplexing and demultiplexing of the four wavelengths are managed within the device. Featuring a BOX+FPC+PCBA separate design, it offers great reliability, airtightness, and heat dissipation performance. This transceiver complies with the IEEE 802.3ba standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for various applications, such as 100G telecom connections, data centers, high-performance computing networks, and enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-ER4-100G to QSFP-ER4L-100G, but the product is the same. Only the FS P/N has been changed.
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/20240125190718vh2lim.jpg)
Click to open expanded view
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/20240125190718vh2lim.jpg)
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/20240125190718igjvio.jpg)
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/202308161544321d311o.jpg)
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/20240125190718142ztf.jpg)
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/20240201105902xtwvdx.jpg)
![FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4L-100G.](https://resource.fs.com/mall/mainImg/60x60/20230816154221dtsvga.jpg)
FS for Mellanox Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#84376
#84376
2.377,62 € (Incl. VAT)
FS P/N: QSFP-ER4L-100G
27 Sold
33 Reviews
12 Questions
Transceiver Types:
56 in DE Warehouse, Get it by 17 Jul, 2024
104 in Global Warehouse, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox Compatible 100GBASE-ER4L QSFP28 Optical Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
QSFP-ER4L-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
1310nm
Max Cable Distance
25km-40km
Connector
Duplex LC
Media
SMF
Transmitter Type
4x EML
Receiver Type
APD
TX Power
-2.9~4.5dBm
RX Power
-20.9~-4.9dBm
Power Consumption
≤4.5W
Extinction Ratio
>4dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Supported
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
4x 25G NRZ
Core Size
9um/125um
Protocols
QSFP28 MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202407012150320rnntg.jpg)
Features
100G Connectivity for Data Center
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Adopts WDM Technology to Transmit Signals
The QSFP 100G EZR4L module adopts WDM technology that enables four wavelengths to be multiplexed to transmit on a single fiber, which greatly saves optical fiber resources.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023090811221754lar9.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km | 80km | 40km | 40km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | EML | EML | 4x LAN WDM DML TOSA |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (12)FEC (3)Application (2)100G ER4 vs SR10 (1)Compatibility (1)FS S5850-48S2Q (1)Maximum Distance (1)MSA (1)Power Consumption (1)Product Recommendation (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
33
0
0
0
0
R***s
United States
November 07, 2023
Many thanks for assisting in getting this order expediated. The customer service in your company is fantastic. I’m sure the IT department will be using your services again in the future.
Verified Purchase
Helpful 13
Comment 0D***r
United States
October 01, 2023
Firstly, we would like to thank you for your help & quick response in the mails. We really appreciate your work responsibility & supporting us that really means a lot to us & our team.
Verified Purchase
Helpful 7
Comment 0R***h
Germany
July 03, 2022
Mit dem Kauf der 100G-Module sind wir immer noch sehr zufrieden.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed