FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.
This picture is about KVM-0802IP.

8-Port x2 Users Cat5e/6/7 1U Rack-Mount USB KVM Switch with IP Remote Access, 8 Interface Modules Included

Hot #84122
Hot #84122

1 Remote/1 Local User IP Remote Access 1920×1080

938,91 € (Incl. VAT)
FS P/N: KVM-0802IP
127 Sold
9 Reviews
13 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty

8-Port x2 Users Cat5e/6/7 1U Rack-Mount USB KVM Switch with IP Remote Access

KVM-0802IP optimizes your rack space by integrating the KVM switch into your console drawer, providing easy installation and simplified server access in only 1U of space, for local, remote or global control of up to 8 computers/servers. It supports remote access to computers or servers equipped with Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu operating systems. The remote device should be worked on a Windows system. Flexible enough to meet the needs of any applications in the Financial, Data Center, Education and Healthcare. 

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 x RJ45 port
Console Port
USB, VGA
Users
2 (1 local, 1 remote)
Monitor Console
1-HDB-15 Female
Video Resolution
1920 x 1080@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6, Cat7
Material
Metal
IP Remote Access
Yes
Power Consumption
8W
Port Control
Buttons, UI, Web, Hotkey
Dimension (HxWxD)
1.75" x 17.05" x 6.73" (44.5 x 433.1 x 170.9mm)
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
6.39lbs (2.9kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
KVM Ports of Connection Details

Complete control over the devices through different ports, providing you with a cost-effective solution for managing servers.

Included Accessories for Installation

Each KVM Switch comes with all the necessary accessories that you may need in the process of using.

8-port KVM Switch Simplifies IT Work
By cascading 8 or 16 pieces of this 8-port KVM switch to a single LCD KVM with 8 or 16 ports, it can directly control 64 or 128 servers/computers for a space-saving and streamlined integration.
USB & PS/2 Connectivity
Dual power supply
Auto Scan Mode
IP Remote Access for Fewer Trips to the Server Room

ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.

Questions & Answers
Ask a question
All (13)Function (2)Operational Use (2)Application (1)Battery (1)Compatibility (1)Connection (1)Firmware (1)Product Comparison (1)Remote Configuration (1)Remote Manage (1)Software (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

E***e

United States

June 19, 2022
5.0
The ease of installation and setup is a huge plus. I couldn't be happier with my purchase and I highly recommend it to anyone who needs to manage multiple servers.
Verified Purchase
Helpful 1
Comment 0

O***n

United States

June 09, 2022
5.0
Worked perfectly! Love the remote access feature.
Verified Purchase
Helpful 0
Comment 0

M***i

Belarus

February 25, 2022
5.0
We needed a KVM for a rack of servers we are assembling. The KVM Switch is all inclusive and complete. Installs quickly and connected very quickly. Usual FS quality.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed