The Arista Networks SFP-25G-ER compatible SFP28 transceiver provides 25GBase-ER throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. Besides, this module offers interoperability, laying a foundation for the next-generation network upgrade. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/mainImg/20240905142943zl5e0e.jpg)
Click to open expanded view
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/images/20231219190249jv57zq.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/mainImg/60x60/20240905142943zl5e0e.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/mainImg/60x60/20240905142934myh0oh.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82889.C.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82889.D.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82889.E.jpg)
![Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82889.F.jpg)
Arista Networks SFP-25G-ER Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module
#82889
#82889
284,41 € (Incl. VAT)
FS P/N: SFP-25GERL-31
6 Sold
23 Reviews
4 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-25G-ER Compatible 25GBASE-ER SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km, LC, DOM)
Specifications
Arista Networks Compatible
SFP-25G-ER
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Power Budget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230812110753ja4gn7.jpg)
![](https://resource.fs.com/mall/mainImg/180x180/20230515094322evbumn.jpg)
S5850-24B4C, 24-Port Ethernet L3 Switch, 24 x 25Gb SFP28, with 4 x 100Gb QSFP28, Support MPLS&MLAG
4.458,93 €
See more
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤1.5W
Low Power Consumption
BOX Packaging
Great Airtightness
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km | 100m@OM4/70m@OM3 | 10km | 400m@OM4/300m@OM3 | 30km |
Media | SML | MMF | SMF | MMF | SMF |
Transmitter Type | EML | VCSEL | DFB | VCSEL | DML |
Packaging Technology | BOX Packaging | COB Packaging | BOX Packaging | COB Packaging | BOX Packaging |
Chip | Maxim | Macom | Macom | Macom | Maxim |
Application | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
Questions & Answers
Ask a question
All (4)Application (1)CDR (1)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
22
1
0
0
0
R***s
United Kingdom
October 21, 2023
The robust build and exceptional performance of FS modules have truly boosted my productivity.
Verified Purchase
Helpful 3
Comment 0W***m
United Kingdom
September 23, 2023
When it comes to reliable and efficient switching, FS modules are second to none.
Verified Purchase
Helpful 6
Comment 0A***n
Ukraine
August 11, 2023
I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed