FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 400G QSFP-DD to 8 x 50G SFP56 Passive Direct Attach Copper Breakout Cable

#82468
#82468

≤0.5W 33.5mm 30AWG Twinax

177,31 € (Incl. VAT)
FS P/N: QDD-400G-8SPCxxx
5 Sold
2 Reviews
2 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 02 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400G QSFP-DD to 8x50G SFP26 DAC Cable (Customized length, Passive, QSFP-DD to 8SFP56)

QSFP-DD to 8x SFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from Q-8S56PCxx to QDD-400G-8SPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-8SPCxxx
Vendor Name
FS
Connector Type
QSFP-DD to SFP56
Max Data Rate
400Gbps
Cable Type
Passive Copper Cable
Wire AWG
30AWG for 1m, 28AWG for 2/2.5m
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 80°C (32 to 176°F)

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

A***e

Germany

October 07, 2019
5.0
This item shipped fast and arrived same day as promised. Worked great in my network test equipment, without any errors so far, happy with the result.
Verified Purchase
Helpful 0
Comment 0

D***o

United States

September 21, 2019
5.0
I haven't found the 400G DAC in many stores, but I finally found it on the FS. The shipping was fast and the customer service was great. I am satisfied with these cables. happy shopping! Thank you!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed