FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 400G QSFP-DD Passive Direct Attach Copper Twinax Cable

#82464
#82464

≤0.1W 33.5mm 30AWG Passive Twinax

105,91 € (Incl. VAT)
FS P/N: QDD-400G-PCxxx
14 Sold
2 Reviews
1 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
34 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

QSFP-DD DAC Twinax Cable (Customized length, Passive, QSFP-DD to QSFP-DD)

FS currently offers 400G QSFP-DD DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from QSFP-DD-PCxx to QDD-400G-PCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-PCxxx
Vendor Name
FS
Connector Type
QSFP-DD to QSFP-DD
Max Data Rate
400Gbps
Cable Type
Passive Copper Cable
Wire AWG
30AWG for 1m, 28AWG for 2m, 26AWG for 3m
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
400G Ethernet
Modulation Technology
PAM4

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

K***n

Canada

October 21, 2019
5.0
This cable was priced very competitively and worked exactly as intended. I am very happy with the cable and highly recommend it.
Verified Purchase
Helpful 2
Comment 0

D***n

United States

October 03, 2019
5.0
I was surprised at the high quality and superior performance of this cable at such a low price. The shipping is also fast. I am going to buy more on FS.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed