FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMT-LSU.
This picture is about FMT-LSU.

Customized LSU Light Source Unit, Pluggable Module for FMT Multi-Service Transport Platform

#78469
#78469

4-16CH 1550nm FMT WDM Network

666,40 € (Incl. VAT)
FS P/N: FMT-LSU
6 Sold
3 Reviews
6 Questions
Channels:
4 Channels
Wavelength:
1550nm
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
1-Year Warranty

LSU (Light Source Unit) for Optical Monitoring, LC/UPC, Pluggable Module

As a stable light-emitting equipment, LSU can provide optical signal source for power monitoring of the link in optical fiber monitoring systems. It cooperates with monitoring equipment at the opposite end to achieve real-time monitoring of the optical power.LSU use the DFB laser internally, which is characterized by good light stability, high luminous power, long working life, etc.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
1550nm
Power Stability
±0.05dB
Channel Optional
4/8/16 channels
Luminous Power
≥-6dBm
Connector
LC/UPC
Power Consumption
<3W
Work Mode
CW
MTBF
≥10 Years
Management
Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
LSU Light Source Unit Module

Good light stability, high luminous power and long working life

Support channel lighting control, up to 16 light sources

Remote management by the Network Management Unit

Available for All-in-One Multi-Service Transport System

Hot-swappable plug-in LSU card only occupies 1 slot in the 1U/2U/4U chassis, which can be highly integrated with OPD/OTDR/OSW products via FS management platforms.

Cable Monitoring System in CWDM Transport Networks

LSU can provide detecting light for OPD to realize real-time monitor in CWDM networks, then OPD will collect the detected optical power to judge whether the optical cable is running well.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS Powerful Cable Monitor Online Management System

Based on SNMP, FS Cable Monitor Online is engineered to give service providers an incredibly efficient way to identify and localize any problems with their fiber infrastructure.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers
Ask a question
All (6)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

C***e

United States

April 16, 2019
5.0
Easy installation and great quality. Highly recommended.
Verified Purchase
Helpful 1
Comment 0

F***o

United Kingdom

April 15, 2019
5.0
I bought it together with OPD, and used them in my CWDM networks, it works great so far
Verified Purchase
Helpful 1
Comment 0

P***a

United States

April 12, 2019
5.0
thanks, it works well on my monitoring system
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed