FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMU-MC084761EM.
01:00
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.
This picture is about FMU-MC084761EM.

8 Channels CWDM Mux Demux, 1470-1610nm, with Monitor and Expansion Port, 2.0dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

Hot #78163
Hot #78163

FMU Plug-in Module ITU-T

379,61 € (Incl. VAT)
FS P/N: FMU-MC084761EM
3K Sold
28 Reviews
30 Questions
67 in DE Warehouse, Get it by 11 Sep, 2024
28 in Global Warehouse, Get it by 9 Sep, 2024
12 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
30-Day Returns
30-Day Exchange

8 Channels CWDM Mux Demux, 1470-1610nm, with Monitor and Expansion Port, 2.0dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free Space technology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.2, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels 1470-1610nm
Channel Spacing
20nm
Expansion Port Passband
1260nm~1457nm
Channel Passband
± 6.5nm
Insersion Loss
≤ 2.4dB, 2.0dB Typical
Insertion Loss @ 1% Mon Port
≤ 24.3dB
Insertion Loss @ Exp
≤ 2.4dB
Passband Ripple
≤ 0.5dB
Technology
Free Space
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Diversified Ports for 8 Channels CWDM Mux Demux

The 1470nm-1610nm channel port for ITU grid CWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Provide Quick Connection and Deployment

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Expansion without Service Interruption

Expansion port can be used to connect another CWDM Mux Demux for wavelength expansion, while 1530nm port can be connected to DWDM Mux Demux for hybrid CWDM/DWDM solution.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
8
8
8
8
Wavelength
1470-1610nm
1270-1450nm (Skip 1390, 1410nm)
1470-1610nm
1270-1450nm (Skip 1390, 1410nm)
Insertion Loss
≤ 2.4dB, 2.0dB Typical
≤ 3.0dB, 2.5dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.4dB, 2.0dB Typical
Channel Spacing
20nm
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion Port
Monitor, Expansion Port
Monitor, Expansion Port
Technology
Free Space
Thin Film Filter
Free Space
Free Space
Property
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
FHD® Plug-in Module
FHD® Plug-in Module
Questions & Answers
Ask a question
All (30)Application (6)Expansion Port (5)Product Comparison (4)1310nm Port (2)Matching Product (2)Matching Transceivers (2)Product Recommendation (2)Insertion Loss (1)Power (1)Structure (1)Weight (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    21
    7
    0
    0
    0

    U***a

    United States

    October 22, 2021
    5.0
    I just need some inexpensive hardware to extend some services over a fiber pair at two of my locations. My account manager recommended me FMU-MC084761EM, which is very cost-effective for me. Well-performed, I am very satisfied with it.
    Verified Purchase
    Helpful 7
    Comment 0

    D***n

    Canada

    August 09, 2021
    5.0
    At the very begin, I ordered the wrong Mux, thanks to my account manager Gladys who was so patient and meticulous, I got the right one. This is a very great shopping experience, I gotta say.
    Verified Purchase
    Helpful 6
    Comment 0

    F***o

    United Kindom

    April 14, 2021
    5.0
    I have a C/WDM equipment demand but not familiar with their functions, so I consulited with my account manager and was advised this 8 Channels CWDM Mux Demux. Now the project done and all works well.
    Verified Purchase
    Helpful 23
    Comment 0
    See all reviews
    Resources
    Recently Viewed