FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.
This picture is about HU-SCU-DXF-SMF.

SC/UPC to SC/UPC Duplex OS2 Single Mode Plastic Fiber Optic Adapter/Coupler with Flange (10pcs/Pack)

Hot #76113
Hot #76113

Plastic Zirconia Sleeve ≤0.2dB

9,40 € (Incl. VAT)
FS P/N: HU-SCU-DXF-SMF
12.8K Sold
3 Reviews
7 Questions
88 in DE Warehouse, Get it by 20 Sep, 2024
154 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

SC/UPC to SC/UPC Singlemode Duplex Fiber Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
10 Pcs
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Stainless Steel Clip

Allow for easy snap-in installation without tools

Protective Dust Cap

Prevent the adapter from dust and keep it clean

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

Questions & Answers
Ask a question
All (7)Connection (2)Customization (1)Package Quantity (1)Product Comparison (1)Single Mode/Multimode (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

R***n

Sweden

October 07, 2021
5.0
Great product, but I miss some dimensions : Hole dimension and position of holes should be added.
3D - CAD files would be very nice to be found on the site.
Verified Purchase
Helpful 0
Comment 0

J***l

India

August 01, 2020
5.0
I was looking for large numbers of SC fiber adapters. The AM helped me confirm the connect type, polish type and quantity that I needed. Very thanks for her considerate and timely service, the adapters arrived with no scratches or damages. Having been using them to link my SC fiber cables for two weeks, works fine, no signal loss. A great choice for me.
Verified Purchase
Helpful 9
Comment 0

S***n

United States

July 10, 2020
5.0
Used these for connecting two fiber optic cables directly. These little adapters were useful and easy to install. I was not good at handling stuff like this, but the instructions they provided explained the detailed usage steps. Very helpful!
Verified Purchase
Helpful 11
Comment 0
See all reviews
Resources
Recently Viewed