This SFP28 transceiver provides 25GBase-CWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1270nm-1370nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
Customized SFP28 25G CWDM 1270nm-1370nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#76027
#76027
94,01 € (Incl. VAT)
FS P/N: CWDM-SFP25G-10SP
88 Sold
8 Reviews
0 Question
Wavelengths:
1270nm
Compatible Brands:
Cisco
Label Service:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom(SMF, 1270nm-1370nm, 10km, LC, DOM)
Specifications
Part Number
CWDM-SFP25G-10SP
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1270nm-1370nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB CWDM
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Power Consumption
1.3W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Power Budget
14dB
FEC Function*
Not Supported
Protocols
MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
G***l
Canada
October 30, 2019
I purchased this module from FS, which is very helpful for my 5G application needs. And it worked as expected, no issues, truly a quality product.
Verified Purchase
Helpful 0
Comment 0B***r
United States
October 29, 2019
Waited for several days to get the modules shipped, but it worths and free shipping is a bonus.
Verified Purchase
Helpful 0
Comment 0M***y
United States
October 28, 2019
FS and their customer support team are awesome! They treated my matter with great urgency and were able to provide proper guidance on exactly what I needed to make it all work.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed