Juniper Networks compatible SFP transceiver supports up to 2km link lengths over LC duplex MMF fiber. Each SFP transceiver module is individually tested to be used on a series of Juniper switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/20230811094918qytijr.jpg)
Click to open expanded view
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/60x60/20230811094918qytijr.jpg)
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/60x60/202308110949189dd875.jpg)
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/60x60/20230811094918rogj4u.jpg)
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/60x60/202308110949189hjuxp.jpg)
![Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module This picture is about SFP1G-SX-31.](https://resource.fs.com/mall/mainImg/60x60/2023081109491859yb0k.jpg)
Juniper Networks Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module
#75796
#75796
15,47 € (Incl. VAT)
FS P/N: SFP1G-SX-31
1.4K Sold
42 Reviews
8 Questions
Transceiver Models:
1229 in DE Warehouse, Get it by 5 Jul, 2024
508 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks Compatible 1000BASE-SX SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP1G-SX-31
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Connector
Duplex LC
Max. Cable Distance
2km
Media
SMF/MMF
Wavelength
1310nm
Modulation
NRZ
Power Consumption
< 1W
Transmitter Type
FP
Receiver Type
PIN-TIA
TX Power
-9~-3dbm
Receiver Sensitivity
< -21dBm
BER
1E-12
DOM Support
Yes
Protocols
SFF-8472
MSA
IEEE 802.3
MSA
IEEE 802.3
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230804141707k5f3cp.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807151015n3p3yh.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (8)Backward 1G (1)Connection (1)Juniper Series (1)Matching Cables (1)Maximum Distance (1)Network Upgrading (1)Protocols (1)UPC Interface (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
42
0
0
0
0
W***n
Mexico
December 06, 2023
Fully compatible and without any incident.
Verified Purchase
Helpful 1
Comment 0F***n
Denmark
December 07, 2022
The module works with no issues , my application for them are a bit different as they are used in my high-end setup used in streaming music .
Verified Purchase
Helpful 0
Comment 0J***n
Denmark
November 28, 2022
The product was easy to find and purchase and with prompt delivery. What's not to like?
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed