![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/550x550/75694.main.jpg)
Click to open expanded view
![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/75694.main.jpg)
![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/75694.B.jpg)
![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/75694.C.jpg)
![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/75694.D.jpg)
![Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/75694.E.jpg)
Generic Compatible C35 10G DWDM XFP 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75694
#75694
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
46 Sold
41 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G DWDM XFP Transceiver Module (SMF, 1549.32nm, 40km, LC, DOM)
Specifications
Part Number
DWDM-XFP10G-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1549.32nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
34
7
0
0
0
J***s
Canada
January 18, 2017
I was glad to find Fiberstore online. Their online support helped me to find the right cable I needed. The prices are great, and my order arrived in less than one week.
Verified Purchase
Helpful 0
Comment 0S***g
United States
January 07, 2017
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0E***n
United States
January 02, 2017
Everything is good, just want to ask some discount for next time ordering.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed