Click to open expanded view
Generic Compatible XFP 10G CWDM 1310nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75660
#75660
153,51 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
41 Sold
4 Reviews
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM XFP Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Part Number
CWDM-XFP10G-20SP
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
C***w
United States
October 09, 2016
I have never had a problem with product choice or service. Keep it up.
Verified Purchase
Helpful 0
Comment 0J***f
United States
September 03, 2016
Fiberstore has an excellent range of products at keen prices.
Verified Purchase
Helpful 0
Comment 0K***r
United States
September 01, 2016
Have ordered from FS.COM many times for over 3 years.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed