Click to open expanded view
Generic Compatible XFP 10G CWDM 1490nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75651
#75651
796,11 € (Incl. VAT)
FS P/N: CWDM-XFP10G-80L
8 Sold
3 Reviews
2 Questions
2 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM XFP Transceiver Module (SMF, 1490nm, 80km, LC, DOM)
Specifications
Part Number
CWDM-XFP10G-80L
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1490nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
J***h
Australia
May 04, 2015
Fantastic company. Great and wonderful customer service
Verified Purchase
Helpful 0
Comment 0S***t
United States
April 19, 2015
Quick service and great product - can't fault.
Verified Purchase
Helpful 0
Comment 0T***o
United States
March 17, 2015
Excellent service, arrived when stated no fuss.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed