Click to open expanded view
Generic Compatible XFP 10G CWDM 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#75634
#75634
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
25 Sold
4 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM XFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
CWDM-XFP10G-40SP
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
P***r
Australia
December 01, 2016
This transceiver is the same as described. Work well on the switch. Highly recommended!
Verified Purchase
Helpful 0
Comment 0G***s
Australia
November 15, 2016
These transceivers are fully compatible with Cisco switches as promised. Great.
Verified Purchase
Helpful 0
Comment 0J***n
United Kingdom
September 14, 2016
Thanks once again! FS.COM team will be my first choice and my first recommendation!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed