![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/550x550/75619.main.jpg)
Click to open expanded view
![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/75619.main.jpg)
![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/75619.B.jpg)
![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/75619.C.jpg)
![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/75619.D.jpg)
![Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/75619.E.jpg)
Generic Compatible XFP 10GBASE-LRM 1310nm 220m DOM Duplex LC MMF Optical Transceiver Module
#75619
#75619
82,11 € (Incl. VAT)
FS P/N: XFP-10GLRM-31
7 Sold
2 Reviews
0 Question
Transceiver Models:
Pre-order, Ship by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
10GBASE-LRM XFP Transceiver Module (MMF, 1310nm, 220m, LC, DOM)
Specifications
Part Number
XFP-10GLRM-31
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m over OM3 MMF
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-6.5~0.5dBm
Receiver Sensitivity
<0.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***a
United States
January 10, 2019
Perfect as described, Fast delivery, great doing business. Thank you.
Verified Purchase
Helpful 0
Comment 0M***l
United States
September 17, 2018
Service was very good, needed to cancel an order and do a new one and they help me trough it . Thank you.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed