FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about How to Install and Set Up Network Adapter.
03:12
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about How to Install and Set Up Network Adapter.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.
This picture is about XL710BM1-4SP.

Intel XL710-BM1 Based Ethernet Network Interface Card, 10G Quad-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA4, Tall&Short Bracket

Hot #75602
Hot #75602

10G Quad-Port SFP+ PCIe 3.0 × 8

403,41 € (Incl. VAT)
FS P/N: XL710BM1-4SP
6.6K Sold
24 Reviews
38 Questions
56 in DE Warehouse, Get it by 11 Sep, 2024
42 in Global Warehouse, Get it by 9 Sep, 2024
42 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

10 Gigabit Quad Port SFP+ Intel XL710-BM1 Based Low Latency Ethernet Network Interface Card

This quad-port 10Gb network interface card (NIC) is optimized on Intel XL710-BM1 controller for server connectivity and network virtualization. By supporting a PCIe 3.0 x8 host interface, this adapter provides sufficient bandwidth for line rate traffic on quad 10Gb ports.

Improved support for virtualization, including VMDq and SR-IOV, makes the NIC a perfect fit for virtualized environments. It is designed to provide broad interoperability, critical performance optimisations, and increased agility for communications, cloud, and enterprise IT network solutions.

Specifications
Ports
Quad
Controller
Intel XL710-BM1
Supported Ethernet Speeds
1/10GbE
Host Interface
PCIe 3.0 x 8
Cabling Type
SFP+Transceiver, DAC and AOC
Link Rate
8.0 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Tall & Short
Max. Power Consumption
7.4W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Operating Humidity
85% max. non-condensing relative humidity
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
5.91"x2.68" (150x68mm) (without bracket)
Storage Over Ethernet
iSCSI, NFS
* PCIe 3.0 is backward compatible with PCIe 2.0 and it carries a bit rate of 8 giga transfers per second (GT/s) per lane.

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Intel XL710 Chip Provides Broad Interoperability
The Intel XL710 Gigabit Ethernet chip, as the foundation for server connectivity, increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Large-Scale Compatibility

This server network card supports on most models of other vendors such as Dell, HPE, IBM, Supermicro, Inspur, Lenovo servers etc.

Easily Cope with Various Industries

High Performance Computing

Cloud Computing

Data Center

Virtualization Environment

Industrial Automation

Machine Learning

Controller
Intel XL710-BM1
Intel X710-BM2
Intel XL710-BM2
Intel XXV710-AM2
Intel X550-AT2
Intel 82599ES
Intel E810-CAM2
Intel E810-XXVAM2
Supported Ethernet Speeds
10/1GbE
10/1GbE
40/10/1GbE
25/10/1GbE
10/1GBase-T/100M
10/1GbE
100GbE
25/10/1GbE
Ports
Quad-Port SFP+
Dual-Port SFP+
Dual-Port QSFP+
Dual-Port SFP28
Dual-Port RJ-45
Dual-Port SFP+
Dual-Port QSFP28
Dual-Port SFP28
Systems Interface Type
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x4 (8.0 GT/s)
PCIe 2.0 x8 (5.0 GT/s)
PCIe 4.0 x16(16 GT/s)
PCIe 4.0 x8(16 GT/s)
On-chip QoS and Traffic Management
yes
yes
yes
yes
yes
yes
yes
yes
SR-IOV
yes
yes
yes
yes
yes
yes
yes
yes
FCoE
yes
yes
yes
yes
yes
yes
yes
yes
Intelligent Offloads
yes
yes
yes
yes
yes
yes
yes
yes
VMDq
yes
yes
yes
yes
yes
yes
yes
yes
PXE
yes
yes
yes
yes
yes
yes
yes
yes
DPDK
yes
yes
yes
yes
yes
yes
yes
yes
Questions & Answers
Ask a question
All (38)Compatibility (8)Dell Server (2)Operating System (2)Application (1)Devices Connection (1)Drivers (1)Function (1)Hardware (1)HPE Server (1)Port Rate (1)Product Comparison (1)Product Recommendation (1)SFP+ Port (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
22
2
0
0
0

A***n

United States

October 26, 2023
5.0
This network card is very good and perfectly meets our needs for high-speed network connections. Data transfer speeds are fast and stability is excellent, and we never experienced any lag or disconnection issues in our daily work.
Verified Purchase
Helpful 0
Comment 0

R***o

Netherlands

October 19, 2023
5.0
I am very pleased with the performance and stability of this network card. Four 10G SFP+ ports provide excellent network speeds, perfectly matching our high-density data transmission needs. Compared with other similar products, this network card is very cost-effective.
Verified Purchase
Helpful 0
Comment 0

J***e

United States

June 22, 2023
5.0
Works out of the box for a pfsense deployment. Thanks!!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed