1000BASE-DWDM SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Generic C47 Compatible SFP 1000BASE-DWDM 1539.77nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#75488
#75488
272,51 € (Incl. VAT)
FS P/N: DWDM-SFP1G-ZX
5 Sold
376 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 5 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
1000BASE-DWDM SFP Transceiver Module (SMF, 1539.77nm, 80km, LC, DOM)
Specifications
Part Number
DWDM-SFP1G-ZX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1539.77nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB DWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
295
58
23
0
0
A***A
United States
November 02, 2021
i asked for Calix Optics and got Cisco optics.
Verified Purchase
Helpful 0
Comment 0N***r
United States
April 12, 2020
Thanks for FS designing a 48CH DWDM & OADM dual fiber system for our 45 site links. They suggested that we could use the 80km DWDM modules for the system, and they also helped us to control the RX power within -15~20dB to ensure the modules’ performance. For now, I haven’t had any packet lost.
Verified Purchase
Helpful 19
Comment 0L***d
United States
September 14, 2017
I have customers who want to buy transceivers, but the transceivers need to be packed with electrostatic bag packaging. So I searched on internet but no one can meet our needs. Fortunately I found FS. At beginning, I noticed the package on their website are all plastic clamshell box packing, and I thought it would make me disappointed again. But I am so lucky that they can provide me with the electrostatic bag packaging, and fill the box with foam to avoid damage in delivery. Got to say FS.COM have superior service.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed