The 1000BASE-BX SFP transceiver provides up to 80km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1570nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths.It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/202210171715457tqq6j.jpg)
Click to open expanded view
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/202210171715457tqq6j.jpg)
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/20221017171543stkx8l.jpg)
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/75353.C.jpg)
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/75353.D.jpg)
![Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/75353.E.jpg)
Generic Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1570nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module
#75353
#75353
141,61 € (Incl. VAT)
FS P/N: SFP-GE-BX80
12 Sold
12 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by 12 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1570nm-RX, 80km, LC, DOM)
Specifications
Part Number
SFP-GE-BX80
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1570nm-RX
Max Cable Distance
80km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Complian
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200401/15857284895e844be96f9309.57729862.jpeg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (6)Conventional vs BIDI (1)Data Rate (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
1
0
0
0
R***s
Netherlands
May 09, 2022
excellent service
Verified Purchase
Helpful 0
Comment 0R***o
United Kingdom
May 02, 2016
The service is great and love all the products ordered.
Verified Purchase
Helpful 0
Comment 0R***n
United States
April 08, 2016
Great experience...great price...great service
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed