Generic Compatible SFP+ transceiver supports up to 10km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae 10GBASE-LR/LW, and 10G Fibre Channel 1200-SM-LL-L. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Note: The FS P/N is changed from SFP-10GLR-31 to SFP-10GMLR-31, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible SFP+ 1000BASE-LX and 10GBASE-LR Dual-Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
Hot #74677
Hot #74677
32,13 € (Incl. VAT)
FS P/N: SFP-10GMLR-31
7.6K Sold
51 Reviews
10 Questions
Transceiver Models:
1162 in DE Warehouse, Get it by 11 Sep, 2024
40 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Dual-Rate 1000BASE-LX and 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10Km, LC, DOM)
Specifications
Part Number
SFP-10GMLR-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
1/10.3Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Power Budget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Effortless Network Upgrade with 1/10G Dual-Rate Transceivers
Elevate from 1G to 10G bandwidth smoothly with the dual-rate transceiver, enhancing performance with minimal disruption.
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
43
4
3
0
1
A***n
United States
October 05, 2023
Purchased two of these. One for ISP device and the other for company device. Once the ISP configured their side, data flows without issue.
Verified Purchase
Helpful 0
Comment 0A***n
United States
October 05, 2023
This is the second module to match the first. Both worked perfectly.
Verified Purchase
Helpful 0
Comment 0J***z
United States
August 31, 2023
Great purchase, It just works
Used with USW-48-Pro-Poe+ Unifi and USW-24Pro+PoE+
Single Mode LC
Used with USW-48-Pro-Poe+ Unifi and USW-24Pro+PoE+
Single Mode LC
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed