FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about .
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about .

Generic Compatible SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module

#74669
#74669

Semtech FP ≤1W Duplex LC MMF/SMF

28,56 € (Incl. VAT)
FS P/N: SFP-10GLRM-31
5.3K Sold
526 Reviews
12 Questions
1233 in DE Warehouse, Get it by 23 Sep, 2024
837 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)

Generic compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.

Specifications
Part Number
SFP-10GLRM-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 10G
Built-in Semetch Chip, SFP-10GLRM-31 transceiver offers high-performance, and low-power in 10G links.
Semtech Chip
Stable Transmission
≤1W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
220m@OM3
300m@SMF
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
10km
Cable Type
MMF/SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
SMF
TX Power
-6.5~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-8.2~-0.5dBm
Receiver Sensitivity
< -8.4dBm
<-11.1dBm
<-11.1dBm
<-14.4dBm
Power Consumption
<1W
<1W
<2.5W
≤0.6W (Typical)
≤0.6W (Typical)
<2.3W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
Questions & Answers
Ask a question
All (12)Unanswered Question (1)Matching Cables (2)Compatibility (1)Connection (1)Connectors (1)Specification (1)Transmission Distance (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    447
    55
    24
    0
    0

    P***i

    Hong Kong, China

    June 27, 2024
    5.0
    Hello Sir

    I hope to purchase [equipment] for use from a Sangfor firewall to an H3C core switch. After testing, it was unable to function. Is it possible that I have purchased the wrong equipment?"
    Verified Purchase
    Helpful 0
    Comment 0

    M***r

    United States

    December 11, 2023
    5.0
    The performance is excellent! Currently, I don't have any recommendations. The delivery was fast, and the service is outstanding.
    Verified Purchase
    Helpful 2
    Comment 0

    P***s

    United States

    October 06, 2022
    5.0
    We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
    Verified Purchase
    Helpful 5
    Comment 0
    See all reviews
    Resources
    Recently Viewed