The Generic Compatible QSFP+ Active Optical Cables are direct-attach fiber assemblies with QSFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8436 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 56Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from QSFP56-AO30 to QSFP-56G-AO30, but the product is the same. Only the FS P/N has been changed.
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about .](https://resource.fs.com/mall/mainImg/2023050420292880at0v.jpg)
Click to open expanded view
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2023050420292880at0v.jpg)
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2023050420292870agyh.jpg)
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240627180404cb2tgi.jpg)
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202406271804044mf55i.jpg)
![30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240627180404n3oetl.jpg)
30m (98ft) Generic Compatible 56G QSFP+ Active Optical Cable
#74569
#74569
192,78 € (Incl. VAT)
FS P/N: QSFP-56G-AO30
18 Sold
1 Review
1 Question
4 in DE Warehouse, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 56G QSFP+ AOC (30-meter, QSFP+ to QSFP+)
Specifications
Part Number
QSFP-56G-AO30
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
FDR 56Gbps
Minimum Bend Radius
30mm
Cable Length
30m (98.43ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
56G InfiniBand , 4x FDR, Fibre Channel
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_809.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
56G Connectivity for Data Center
Featured with 1.5W low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 56G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230721160547owmnv2.jpg)
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
T***i
United States
January 11, 2019
order was delivered incredibly fast, packaging great, and product works lreally well
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed