FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM1SCSX.
00:35
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.
This picture is about OM1SCSX.

Customized Length Fiber Patch Cable, SC UPC to SC UPC, Simplex, 1 Fiber, Multimode (OM1), Riser (OFNR), 2.0mm, Tight-Buffered, Orange

#74401
#74401

≤0.3dB IL 1/10G Networks

3,09 € (Incl. VAT)
FS P/N: OM1SCSX
128 Sold
111 Reviews
10 Questions
Length:
Pre-order, Ship by 9 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 62.5/125 μm OM1 Multimode Fiber Optic Cable

The 62.5/125 μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.

Specifications
Connector A
SC UPC Duplex
Connector B
SC UPC Duplex
Fiber Count
1 Fibers
Fiber Grade
G.651
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
ROHS Compliancy Status
Compliant
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0 dB/km
Attenuation at 1310 nm
1.0 dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Carrier-grade Cable Ensures Transmission Quality

Superior cable assemblies reduce light loss and easily meet your diverse cabling requirements.

2.0mm Slim Cable

The 2.0mm cable can reduce the pressure of the wiring conduit.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    103
    8
    0
    0
    0

    S***f

    United States

    May 04, 2018
    5.0
    I can't expect anything more from a vendor. Price, customer service, website, fast shipping, pre, and post-sales, etc. FS is the best, I highly recommend FS.com
    Verified Purchase
    Helpful 1
    Comment 0

    H***h

    United States

    April 21, 2018
    5.0
    Products works great and so affordable!
    Verified Purchase
    Helpful 0
    Comment 0

    K***y

    United States

    December 16, 2017
    5.0
    Seller offers great technical support and Product packaging.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed