FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM1LCSCDX.
00:35
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.
This picture is about OM1LCSCDX.

Customized Length Fiber Patch Cable, LC UPC to SC UPC, Duplex, 2 Fibers, Multimode (OM1), Riser (OFNR), 2.0mm, Tight-Buffered, Orange

#74398
#74398

≤0.3dB IL 1/10G Networks

5,59 € (Incl. VAT)
FS P/N: OM1LCSCDX
1.8K Sold
163 Reviews
6 Questions
Length:
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 62.5/125 μm OM1 Multimode Fiber Optic Cable

The 62.5/125 μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.

Specifications
Connector A
LC UPC Duplex
Connector B
SC UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.651
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0dB/km
Attenuation at 1300 nm
1.0dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

The G.651 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    138
    25
    0
    0
    0

    S***n

    United Kingdom

    March 29, 2023
    5.0
    quick turn round received well packaged
    Verified Purchase
    Helpful 0
    Comment 0

    T***h

    United States

    January 30, 2023
    5.0
    FS. com provides high quality products that just do what they need to do. These jumpers are $30+ anywhere else. I purchased all 6 for $35. Super Value and High Quality.
    Verified Purchase
    Helpful 0
    Comment 0

    J***i

    United States

    July 12, 2022
    5.0
    Good quality product. prompt & friendly service by the Sales Team and Technical Support Team.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed