FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM3LCSCDX.
00:40
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.
This picture is about OM3LCSCDX.

Customized Length Fiber Patch Cable, LC UPC to SC UPC, Duplex, 2 Fibers, Multimode (OM3), Riser (OFNR), 2.0mm, Tight-Buffered, Aqua

#74385
#74385

≤0.3dB IL 10G Networks

5,59 € (Incl. VAT)
FS P/N: OM3LCSCDX
2.9K Sold
243 Reviews
9 Questions
Length:
Pre-order, Ship by 11 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector A
LC UPC Duplex
Connector B
SC UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
Bend Insensitive
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0dB/km
Attenuation at 1300 nm
1.0dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    211
    32
    0
    0
    0

    Y***n

    Sweden

    September 05, 2023
    5.0
    Ontime as always.
    Verified Purchase
    Helpful 0
    Comment 0

    A***a

    United States

    December 01, 2022
    5.0
    Exactly as advertised. Easy install, great speed!
    Verified Purchase
    Helpful 0
    Comment 0

    T***g

    United States

    November 03, 2022
    5.0
    we needed cable OM3LCDX and we got cable OM3LCSCDX. Re-ordered today to ship overnight. Hope to get the correct one.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed