FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM3LCSTDX.
00:40
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.
This picture is about OM3LCSTDX.

Customized Length LC UPC to ST UPC Duplex OM3 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74382
#74382

≤0.3dB IL 10G Networks

5,59 € (Incl. VAT)
FS P/N: OM3LCSTDX
860 Sold
206 Reviews
4 Questions
Length:
m
m
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 50/125μm OM3 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM3 multimode bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 50/125 OM3 multimode fiber optic cable is ideal for connecting 10G SR, 10G LRM, SFP+ transceivers etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 10G Ethernet connections.

Specifications
Connector Type
LC UPC to ST UPC
Fiber Grade
Bend Insensitive
Fiber Count
Duplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Outside Diameter (OD)
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    174
    32
    0
    0
    0

    N***e

    Australia

    August 03, 2022
    5.0
    Unbelievable price, great service and fast delivery. Was also really impressed with the packaging and build quality of the ports. Strongly recommend these guys for all finer networking.
    Verified Purchase
    Helpful 0
    Comment 0

    C***n

    Japan

    July 21, 2022
    5.0
    cheaper and easy to remove from module
    Verified Purchase
    Helpful 0
    Comment 0

    A***e

    United States

    July 13, 2022
    5.0
    They custom made to length, answered every question I had, and sent within the time they scheduled. This was my first work with fiber and they made me comfortable enough to make the run with little problems. This was perfect service with good product.
    Verified Purchase
    Helpful 3
    Comment 0
    See all reviews
    Resources
    Recently Viewed