The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable is less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.
This 50/125 OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 40/100G applications. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.
Click to open expanded view
Customized Length LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
Customized Length LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
(Fiber Core)
(Fiber Cable)
20/10D Min. Bend Radius
Bend insensitive fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
Duplex Clip
Prevent the fiber from rotating and maintains the correct polarity.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | Bend Insensitive | G.657.A1 | Bend Insensitive | Bend Insensitive | Bend Insensitive | G.651 |
Cable Jacket | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Core) | 7.5mm | 10mm | 7.5mm | 7.5mm | 7.5mm | 15mm |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) |
L***H
France
N***r
Hungary
J***a
Denmark