FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM5LCDX.
00:35
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.
This picture is about OM5LCDX.

Customized Length LC UPC to LC UPC Duplex OM5 Multimode Wideband LSZH 2.0mm Fiber Optic Patch Cable

#74358
#74358

≤0.3dB IL 40/100G SWDM Networks

7,02 € (Incl. VAT)
FS P/N: OM5LCDX
614 Sold
8 Reviews
4 Questions
Length:
m
m
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 50/125μm OM5 Multimode Bend Insensitive Fiber Optic Cable

OM5 wideband multimode bend insensitive fiber optic cable is optimized for multi-wavelengths transmission systems operating in the range of 850-953nm, enabling optimal support of emerging Shortwave Wavelength Division Multiplexing (SWDM) applications that reduce parallel fiber count by at least a factor of four to allow continued use of just two fibers (rather than eight) for transmitting 40 Gb/s and 100 Gb/s and reduced fiber counts for higher speeds.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Effective Modal Bandwidth
(at 850nm)
≥4700 MHz·km
Effective Modal Bandwidth
(at 953nm)
≥2470 MHz·km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80℃ (-40 to 176℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

G***n

Iceland

March 02, 2024
5.0
Nice and thin, very flexible!
Verified Purchase
Helpful 0
Comment 0

J***r

United Kingdom

September 11, 2021
5.0
I loved the flexibility of the fiber it works great!
Verified Purchase
Helpful 2
Comment 0

N***e

United Kingdom

September 11, 2021
5.0
First time trying YOFC Fiber and it looks great, so far no difference from my Corning Fiber.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed