Switched PDU can locally monitor load level and avoid potential overloads with a LCD hot swapping display, as well as remotely control individual outlets for the rebooting of locked equipment to avoid costly service calls, custom power-on/power-off sequences and load-shedding of non-essential loads during blackouts to extend battery backup runtime for critical equipment. The PDUs network interface connects to an Ethernet jack. Remote users can switch each of the PDUs outlets on or off via SNMP and Web.Remote outlet level control allows on/off power cycling to remotely restart equipment and limits unauthorized use of individual outlets to reduce downtime.Outlet power sequencing and grouping allows the user to specify the device power-on or power-down sequence to avoid overloading the circuit due to inrush current or load reduction to save energy.
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/550x550/74158.main.jpg)
Click to open expanded view
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.main.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.B.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.C.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.D.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.E.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.F.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.G.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.H.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.I.jpg)
![21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical This picture is about PDU-3PNE24I-VSW.](https://resource.fs.com/mall/products/60x60/74158.J.jpg)
21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical
#74158
#74158
1.936,13 € (Incl. VAT)
FS P/N: PDU-3PNE24I-VSW
493 Sold
3 Reviews
11 Questions
Models:
40 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
140,00 € via UPS Express Saver®
1-Year Warranty
21.06kW 3-Phase 32A/380V Switched PDU, 21 C13 & 3 C19 Outlets, IEC309 32A 3P+N+E Plug, 10ft Cord, 0U Vertical
Specifications
PDU Type
Switched
Phase
3-phase
Socket Type
21 C13 & 3 C19
Plug Type
IEC309 32A 3P+N+E
Rating Current
32A
Rating Voltage
380V
Load Capacity
21.06kW
Frequency Compatibility
50/60Hz
Cord Length
10ft(3m)
Cord Gauge
10AWG
No. of Rack Spaces
Vertical (0U)
Dimensions (HxWxD)
72.05"x2.2"x2.01" (1830x56x52mm)
Ammeter
LCD Hot Swapping
Circuit Breaker
3, Magnetic-hydraulic
Toolless Mounting Peg
Unmovable
Rack Mount Brackets
Removable
Material of Construction
Metal Plate
Network Connection
10/100Base-T
Operating Temperature
0°C~55°C (32°F ~ 131°F)
Relative Humidity
10~95%, non-condensing
Features
Advanced Network Control And Remote Power Monitoring
Real-time monitoring via LCD and Zabbix offers a complete and accurate set of power quality monitoring and metrics.
User-defined Alarm Thresholds
Reduce risk and avoid circuit overload
LCD Screen Local Monitoring
Amperage, voltage, KW, IP address, and more
Individual Outlet Control
Remote turn on, turn off, reboot, or lock each outlet
Optional T/H Sensor
Set notification forms to prevent business disruption
Redundant Power Minimizes the Risk of Downtime
A redundancy solution can automatically line switching during power outages to protect key business operations of the data center from being affected by power outages.
The Excellent Workmanship of Monitored PDU
Ensure the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. Also extend the life of the product.
Industrial-grade plugs provide better clamping protection
Hybrid high-retention outlets with locks prevent accidental cable disconnection.
Hot-swappable ammeter replacement and upgrades without affecting power to IT equipment
Serial Bus Cascade 32 Units PDUs
Connect and manage up to 32 PDUs from one IP address to simplify and speed deployment while saving the cost required of having a dedicated network connection for each PDU.
Access, Configure, and Control through MPDU Software
Monitor the real-time status changes of current, voltage, power, and electric energy of electrical equipment in the data center computer room, and provide an innovative technical solution that is hot-swappable, upgradeable, replaceable, and expandable.
Monitoring and Control
IE, SNMP(V1/V2c/V3), Telnet, MODBUS RTU
Operation Log Record
Record and view historical data for quick fault location
Visual interface
Real-time monitoring and control of equipment
Easy 0U Installation in EIA-Standard 19 in Racks
Vertical tool-free hoist holes and brackets allow for quick installation.
Mounting of hanging ears
Hoist hole installation
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
K***v
United States
May 14, 2020
Product was exactly as promised. It’s fine to manage & control the PDU via Web.
FS is a pleasure to work with and buy from!
FS is a pleasure to work with and buy from!
Verified Purchase
Helpful 16
Comment 0K***h
Spain
April 27, 2020
Connect the network interface of the PDU to an Ethernet jack.That makes it possible to remotely monitor, connect or disconnect your data center loads.
Verified Purchase
Helpful 16
Comment 0O***a
Singapore
December 27, 2018
The switched PDU was designed well, looks very solid. There are two installation options are available, very convenient. And the setting of alarm and configuration are very simple, initially a bit confused, customer service helped solve in time, thanks very much.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed