FMU series CWDM Mux Demux covers up to 18 CWDM channels from 1270nm to 1610nm in 20nm increments as defined by ITU-T G.694.2. It's protocol and rate transparent supporting such applications as 1G/10G Ethernet, SDH/SONET and 8/4/2/1G Fiber Channel across the same fiber link.
![Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A This picture is about CCWDM-SFA.](https://resource.fs.com/mall/products/550x550/73961.main.jpg)
Click to open expanded view
![Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A This picture is about CCWDM-SFA.](https://resource.fs.com/mall/products/60x60/73961.main.jpg)
![Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A This picture is about CCWDM-SFA.](https://resource.fs.com/mall/products/60x60/73961.B.jpg)
![Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A This picture is about CCWDM-SFA.](https://resource.fs.com/mall/products/60x60/73961.C.jpg)
![Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A This picture is about CCWDM-SFA.](https://resource.fs.com/mall/products/60x60/73961.D.jpg)
Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A
#73961
#73961
154,66 € (Incl. VAT)
FS P/N: CCWDM-SFA
886 Sold
22 Reviews
9 Questions
Channels:
2CH
Side-A RX:
1490nm,1570nm
Side-A TX:
1470nm,1550nm
Connector:
LC/UPC
Housing:
FMU Plug-in Module
Special Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
Customized Compact CWDM Mux Demux, 2.2dB Max IL, Single Fiber, Side-A, Free Space
Specifications
Number of Channel
2/4/8/9
Wavelength
1270-1610nm
Channel Spacing
20nm
Channel Bandwidth
± 6.5nm
1310nm Port Pass Band Width
1260nm~1360nm
Technology
Free Space
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Features
Customized Channels and Wavelengths for CWDM Solutions
The CWDM Mux Demux offers 18 customizable wavelengths spaced 20nm apart, from 1270nm to 1610nm. You can decide based on your CWDM solutions.
Channels: 2-9CH
Wavelength: 1270nm-1610nm
Customized Housing Types for Different Installation Requirements
Four housing options cater to various installation needs
FMU Plug-in Mux for FMU Chassis, 1U Rack Mount for rack mounting, and ABS Pigtailed Mux and Aluminum Box Module with space-saving capability.
Customized Multi-function Ports for Monitoring and Capacity Increasing
You have the freedom to select a monitor port for channel power monitoring and expansion port, 1310nm or 1550nm port for capacity increasing.
Monitor Port
Connecting with the power meter or OPD to ensure easy troubleshooting
1310nm Port
Allow existing 1310nm traffic to be added, such as 1/10/25G BiDi
Expansion Port
Used for connecting to another Mux with different channels to expand the system
Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (9)Matching Transceivers (3)Customization (1)Dimension (1)Housing (1)Product Test (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
2
0
0
0
P***e
Netherlands
February 14, 2024
Fast delivery and top quality product
Verified Purchase
Helpful 0
Comment 0U***a
United States
October 24, 2021
Works for my projects
A CWDM solution could easily cover the distances involved.
A CWDM solution could easily cover the distances involved.
Verified Purchase
Helpful 4
Comment 0S***e
United States
December 01, 2019
About two weeks ago, we were preparing our purchase list including some SFP modules, fiber jumpers, panels, and CWDM MUX/DEMUXes. We'd love to buy all of the components from FS, but I was still uncertain whether the 9ch Single-fiber CWDM MUX/DEMUXes would fit our demands. So I turned to FS's account manager for help. The AM provided me with a solution of deploying 9ch and 2ch CWDM MUX/DEMUXes based on our case. The maximum link loss was within the range of acceptance. Their detailed product list covered EVERY item description and some remarks for my reference, which impressed me indeed.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed