FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.
This picture is about QSFP-40G-4SPC07.

7m (23ft) 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable for FS Switches

#73908
#73908

≤0.5W 30mm 26AWG Twinax

153,51 € (Incl. VAT)
FS P/N: QSFP-40G-4SPC07
34 Sold
448 Reviews
2 Questions
20 in DE Warehouse, Get it by 5 Sep, 2024
25 in Global Warehouse, Get it by 16 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

40G QSFP+ DAC Breakout Cable (7-meter, Passive, QSFP+ to 4 SFP+, 26AWG)

The 40G QSFP+ to 4 x 10G SFP+ Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.

Note: The FS P/N is changed from Q-4SPC07 to QSFP-40G-4SPC07, but the product is the same. Only the FS P/N has been changed.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
QSFP-40G-4SPC07
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Max Data Rate
40Gbps
Minimum Bend Radius
30mm
Wire AWG
26AWG
Cable Length
7m(22.96ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
21mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    364
    68
    16
    0
    0

    J***n

    China

    January 05, 2023
    5.0
    Can I use this from Dell S5232 to connect a Dell server with 10G NIC?
    Verified Purchase
    Helpful 0
    Comment 0

    B***w

    United States

    August 14, 2022
    5.0
    Works great. I used to connect Supermicro servers to a Dell switch.
    Verified Purchase
    Helpful 1
    Comment 0

    C***l

    United States

    October 27, 2021
    5.0
    Great quality and excellent cable build. We\'ve bought this multiple times
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed