The 100GBASE-LR4 and 112GBASE-OTU4 QSFP28 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet and 4x28G OTN client interfaces throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-LR4 and OTU4 4I1-9D1F standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, 112G OTN OTU4, telecom, service provider applications and 5G wireless network.
Note: The FS P/N is changed from Q28-100/112G-10 to QSFP-LR4-100GM, but the product is the same. Only the FS P/N has been changed.
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/20240506142027cueqme.jpg)
Click to open expanded view
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20240506142027cueqme.jpg)
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20240506142027aqbbrl.jpg)
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20221205114420433jgr.jpg)
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20240506142027dswl2r.jpg)
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/202212051144204dyhfm.jpg)
![QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches This picture is about QSFP-LR4-100GM.](https://resource.fs.com/mall/products/60x60/88667.F.jpg)
QSFP28 100GBASE-LR4 and 112GBASE-OTU4 Dual Rate 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches
#73871
#73871
1.306,62 € (Incl. VAT)
FS P/N: QSFP-LR4-100GM
73 Sold
15 Reviews
12 Questions
Transceiver Type:
12 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-LR4 and 112GBASE-OTU4 QSFP28 Dual Rate Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
QSFP-LR4-100GM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x LAN WDM DML TOSA
Receiver Type
4 x PIN ROSA
TX Power(100G)
-4.3~4.5dBm
Receiver Sensitivity(100G)
<-8.6dBm
TX Power(112G)
-0.6~4dBm
Receiver Sensitivity(112G)
<-8.4dBm
Transmit and Dispersion Penalty
2.2dB
Power Budget
6.3dB
Power Consumption
≤3.5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
NRZ
Inbuilt FEC
NO
Core Size
9um/125um
Protocols
100G Ethernet, 25G Ethernet, OTN OTU4 4I1-9D1F
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202408051037267vi7ms.jpg)
![](https://resource.fs.com/mall/400G-Switches/180x180/20220608121924_909_149853.jpg)
N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE
35.439,39 €
See more
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Leading Performance and Quality for 100G
With built-in Semtech Chip and equipped with individually designed BOX packaging, the QSFP28 transceiver offers high speed and low power in 100G links.
Semtech Chip
Stable Transmission
≤3.5W
Low Power Consumption
BOX Packaging
High Reliability
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023081610290600bhwb.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
FS BOX configures transceivers to support over 200 vendors online within seconds, saving costs through compatibility adjustments.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ |
Transmitter Type | EML | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (12)Application (1)Cable Type (1)Connectors (1)Customization (1)FEC (1)Lead Time (1)Parameter (1)Policy (1)Power Consumption (1)Transmission Distance (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
15
0
0
0
0
W***h
United States
May 10, 2023
I have to say – your website is the best website I have ever worked with.
Verified Purchase
Helpful 2
Comment 0B***e
Australia
May 04, 2023
I really like fs.com, you are so fast and also the quality is good.
Verified Purchase
Helpful 5
Comment 0H***r
United States
April 26, 2023
We have been happy with the quality of your modules. Thanks for your time.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed