FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.
This picture is about CXP-SR10-100G.

Customized CXP 100GBASE-SR10 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module

#73702
#73702

<3.5W MTP®-24 MPO-24 MMF

1.782,62 € (Incl. VAT)
FS P/N: CXP-SR10-100G
4 Sold
6 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 23 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

100GBASE-SR10 CXP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)

Specifications
Part Number
CXP-100G-SR10
Vendor Name
FS.COM
Form Factor
CXP
Max Data Rate
120 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
3.8
5 stars
4 stars
3 stars
2 stars
1 star
3
1
0
2
0

O***o

United States

July 11, 2017
2.0
They need to do better, processing and shipping not as promised.
Verified Purchase
Helpful 0
Comment 1

O***o

United States

July 11, 2017
2.0
They need to do better, processing and shipping not as promised.
Verified Purchase
Helpful 0
Comment 1

H***n

United States

March 29, 2017
5.0
We ordered what we thought was the right part. Fiberstore made it EXTREMELY easy to replace the unit. They reached out to us, asking our satisfaction.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed